Configuration Guides
M8920A PXIe Radio Test Set
100 kHz to 3.8 GHz or 6 GHz
Unlock the Future of Radio Test
The Keysight M8920A PXIe radio test set is a combination of PXI hardware, software and measurement expertise, providing the essential components of a radio test system in a single flexible and scalable chassis. The M8920A includes RF and audio signal generation and analysis for fast and accurate test of transmitter and receiver performance of tactical and public safety radios.
Easily Test Multiple Formats
Hardware Included in Base Product
Standard options and accessories come with the M8920A base model at no additional charge and do not need to be ordered. They include:
何をお探しですか?