L8990M Modular Signal Routing Solution

技術概要

The Keysight L8990M Modular Signal Routing Solution provides a simple and flexible platform for RF switching and signal conditioning with signal frequencies up to 67 GHz. The L8990M platform can support up to 128 switch channels in a 2U rack-mountable enclosure, and 196 switch channels in a 4U high enclosure. This flexibility provides the capability to route and condition signals to test a wide range of RF and telecommunication products and devices.