Configuration Guides
UXG Agile Signal Generator
N5193A and N5191A
Configure Your New UXG
This step-by-step process will help you configure your N5193A or N5191A UXG agile signal generator. Tailor the performance to meet your requirements.
Included in Base Product N5193A UXG X-Series Agile Signal Generator
Standard options and accessories come with the UXG base model at no additional charge and do not need to be ordered. They include:
Important note
When the N5194A UXG vector adapter is used with the N5193A UXG agile signal generator, the N5193A must have options CC1 and SS4 installed.
Included in Base Product N5191A UXG X-Series Agile Signal Generator, Modified Version
Standard options and accessories come with the UXG base model at no additional charge and do not need to be ordered. They include:
Upgrade Your Existing UXG
Fast license-key upgrades for options that do not require additional hardware:
何をお探しですか?