Product Fact Sheets
Product Fact Sheet
Keysight U8903B Performance Audio Analyzer, Bluetooth® Option
Bluetooth Audio Testing – Accurate, Convenient and High Performance
Make Bluetooth audio measurements with ease and confidence with the U8903B audio analyzer’s new Bluetooth option. The U8903B operates with Bluetooth version 4.0 and transmits a maximum output power of 5 dBm, ensuring that you can connect to and accurately test a wide variety of Bluetooth devices. You can also easily troubleshoot connection issues with the received power indicator (RSSI) and bit error rate (BER) measurement, which allow you to monitor the quality of your Bluetooth link connection.
Total Keysight Bluetooth solution
With the U8903B’s Bluetooth option, Keysight Technologies, Inc. now offers a total Bluetooth test solution for the design and production of Bluetooth devices.
The received power indicator (RSSI) is a visual indication of the power strength of the device-under-test (DUT). The bit error rate (BER) measurement shows the amount of error in the connection between the U8903B and the DUT.
The loopback capability allows the U8903B to provide fast, accurate loopback testing of Bluetooth chipsets, modules and devices. Over the air Bluetooth audio testing with the U8903B should be conducted in a shielded chamber.
何をお探しですか?