小冊子
Keysight Competitive Comparison
Keysight 6000 X-Series versus Rohde & Schwarz RTO1000
The Keysight Technologies, Inc. 6000 X-Series oscilloscopes offer bandwidths up to 6 GHz with the key benefits of the InfiniiVision line: affordability, excellent visualization, 6-in-1 integration and investment protection. Speed your debugging with its uncompromised fast update rate, combined with the industry’s only hardware zone trigger. Operation is simplified with a localized GUI that is designed for touch and the industry’s first 12.1” multi-touch capacitive display. Voice control makes doing oscilloscope inputs easy while your hands are holding probes.
An integrated dual channel function/arbitrary waveform generator allows you to generate differential, clock and data, two channel modulation, and IQ signals. An integrated waveform editor allows you to edit waveforms without additional equipment and saves you bench space.
A fast update rate allows you to see an infrequent glitch, but then you want to isolate it. With the 6000 X-Series’ hardware zone trigger, you can draw a box to isolate the signal of interest. If you can see it, you can trigger on it.
何をお探しですか?