Brochures
EMC Compliance Testing Systems
Keysight Technologies and Frankonia EMC Test-Systems GmbH
Turn-key conducted and radiated EMC test systems for complete test confidence
Effective EMC compliance testing is essential in all industries, including consumer electronics, automotive, military, aerospace, medical equipment and telecommunication. A full compliance test system encompasses many aspects, from the instrumentation used to stimulate the device under test and measure the results, to the environment in which the tests are made. When selecting a supplier for your EMC test facility, experience counts for everything.
With more than 20 years of experience, Frankonia EMC Test-Systems GmbH is one of the leading manufacturers of RF-shielded rooms and anechoic chambers for EMC testing. Frankonia offers a comprehensive range of conducted and radiated EMC compliance testing systems for immunity tests and emission measurements up to a frequency range of 6 GHz. Keysight Technologies is a world leader in design and measurement solutions and offers a wide portfolio of products for EMC and EMI testing including the MXE N9038A EMI Receiver and EXG RF Analog Signal Generator.
EMC Compliance Testing Systems
Together Frankonia and Keysight can deliver turn-key EMC facilities up to a frequency range of 40 GHz. The MXE EMI receiver is fully standards-compliant and fulfills the highest demands of quality by providing fast FFT analysis. When incorporated into an EMC test facility, the MXE EMI receiver can be operated by Frankonia´s powerful emission control software EM-LAB. The software can also control the movement of antenna masts and turntables making the operation fully automatic.
For immunity testing up to 40 GHz Frankonia integrates signal generators, such as the EXG RF Analog Signal Generator, and power meters from Keysight Technologies. Immunity test systems can be fully automated with Frankonia’s control software RF-LAB. Immunity test systems from Frankonia and Keysight are available for the Industrial sector, compliant to IEC/EN 61000-4-3, for the Automotive industry, to ISO 11452-2, and for the Military sector, to MIL-STD 461.
With conducted and radiated EMC compliance test systems from Frankonia and Keysight you can be sure that your products meet all the relevant EMC standards, whatever your industry.
Case Study
Keysight Technologies and Frankonia EMC Test-Systems GmbH developed an EMC compliance test facility for a manufacturer of electrical drives. The customer was looking for a turn-key testing solution that included an anechoic chamber, an immunity test system compliant with IEC/EN 61000-4-3 and an emission test system.
Full software control of the test systems was required. Frankonia incorporated the software driver of the MXE N9038A EMI Receiver into its control software, EM-LAB and the software driver of the EXG N5171B-506 RF-Analog Signal Generator into its control software, RF-LAB. The system software controls the test instruments and the movements of the mast and turntable inside the anechoic chamber.
何をお探しですか?