Configuration Guides
M9290A CXA-m PXIe X-Series Signal Analyzer
10 Hz to 3.0, 7.5, 13.6 or 26.5 GHz
Overview
This configuration guide contains information to help you configure your M9290A CXA-m PXIe signal analyzer to meet your requirements. Ordering optional capabilities at time of purchase provides the lowest overall cost.
Hardware
A. Select options for M9290A CXA-m PXIe signal analyzer
B. Select controller (Either embedded controller or via PC)
C. Select a chassis and accessories
Physical Connection Diagram for Controllers, Chassis and Accessories
Software
D. Select software for M9290A CXA-m PXIe signal analyzer
Services
E. Select services: Calibration, start-up assistance
Calibration services
The modular products are factory calibrated. A one year calibration cycle is recommended. The M9290A CXA-m PXIe signal analyzer is supported by the Keysight N7800A calibration software to perform calibrations that test all product specifications and is compliant with ISO 17025:2005, ANSI/NCSL Z540.3-2006 and measurement uncertainty per ISO Guide to Expression of Measurement Uncertainty 1995.
N7800A calibration and adjustment software
The M9290A CXA-m PXIe signal analyzer is supported by Keysight’s calibration and adjustment software. This is the same software used at Keysight’s service centers to automate calibration. The software offers compliance tests for ISO 17025:2005, ANSI/NCSL Z540.3-2006, and measurement uncertainty per ISO Guide to Expression of Measurement Uncertainty.
Upgrading your system
Your product can be easily upgraded after the initial purchase. Fast license-key upgrades for performance options that do not require additional hardware:
Using an M9290A in a non-Keysight chassis
The M9290A can be successfully installed in a non-Keysight PXI chassis. Please use the following guidelines.
Please contact your Keysight representative for more detailed information. For technical assistance with non-Keysight equipment, please refer to the equipment manufacturer’s website.
PC requirements for M9290A control
Related literature
For more detailed product and specification information refer to the following literature and web pages:
何をお探しですか?