Insulation Resistance – Competitive Flyer

小冊子

Keysight Technologies 

Insulation Resistance

Retool Your Expectations

Compare and see how our Insulation Resistance Tester outperform Fluke and Megger

The U1450A/60A Series Insulation Resistance Testers

  • Remote testing coupled with report generation capability (Windows PC, iOS/Android)
  • 50 V/100 V/250 V/500 V/1000 V test voltages
  • Adjustable test voltages from 10 V up to 1.1 kV range **
  • Up to 260 GΩ insulation resistance range
  • Full-featured 4.5 digit OLED DMM (66,000 counts) *
  • Timed/PI/DAR test
  • IP 67 certified and drop proof up to 3 meters (10 feet)
  •  (–40 to +55 °C) operating temperature range **
  •  CAT III 1000 V/CAT IV 600 V safety ratings

* U1461A only

** U1453A and U1461A only

Selection Summary