Product Fact Sheets
Keysight B1506A Power Device Analyzer for Circuit Design
With one click obtain all key device parameters for power circuit design across a wide range of operation conditions.
Key Features
• Datasheet characterization mode provides quick and accurate measurement of all IV parameters (Vth, Vsat, Ron, Breakdown, Leakage, Output/Transfer curve, etc)
• Measure all three-terminal device capacitances (Ciss, Coss, Crss, Cies, Coes, Cres, Rg) without changing any cable connections
• Gate charge (Qg) measurement and Power loss calculation
• Wide voltage and current output range (3 kV/1500 A)
• Thermal test capability (-50°C to +250°C)
Datasheet characterization mode:
Evaluate all key device parameters using a familiar datasheet format
何をお探しですか?