小冊子
Keysight Technologies
Competitive Comparison:
Keysight 4000 X-Series versus Rohde & Schwarz RTE Series
Imagine an oscilloscope that sees everything, triggers on anything, has the ease-of-use of a tablet device and grows with your projects. The new Keysight Technologies, Inc. 4000 X-Series oscilloscopes are engineered for next-generation performance, delivering waveform update rates orders of magnitude faster than the competition to display the most signal detail on an industry-leading 12.1-inch capacitive touch screen with innovative InfiniiScan Zone touch triggering for the most intuitive and responsive oscilloscope measurements. Coupled with a fully upgradable 5-instruments-in-1, the 4000 X-Series provides maximum investment protection. It’s without a doubt the very best embedded-operating system oscilloscope on the market today.
InfiniiVision 4000 X-Series
Oscilloscope experience redefined
– 12.1-inch capacitive touch display
– InfiniiScan Zone touch trigger
– > 1,000,000 wfm/sec uncompromised
– Standard segmented memory
– Bandwidth upgrade to 1.5 GHz
– Fully upgradable 5-instrumentin-1
– Oscilloscope
– Digital channels (MSO)
– Protocol analysis
– Dual-channel WaveGen with arbitrary waveform and modulation support
– Digital voltmeter (DVM)
– InfiniiView oscilloscope analysis software
MegaZoom IV custom ASIC powers the fast update rate, MSO, function generator, protocol analysis and responsive, deep memory
Experience the Speed
With an uncompromised 1,000,000 wfm/sec update rate:
> 1,000,000 waveforms per second update rate is only good if it is uncompromised. The 4000 X-Series’ update rate doesn’t matter if you have serial decode turned on, MSO turned on, vectors turned on, etc. It is truly a 1,000,000 waveform per sec updated rate without compromise.
Experience the Usability
With InfiniiScan Zone touch trigger and 12.1-inch capacitive touch
Experience the Integration
More application support:
Trigger/decode for:
– USB low/full/hi
– I²C
– SPI
– RS232/UART
– CAN
– LIN
– FlexRay
– I²S
– ARINC 429
– MIL-STD 1553
Additional analysis:
– InfiniiView
– Mask
– FPGA
– Power
– Video
– Vector signal analysis
– Spectrum viewer
Class’ only fully upgradable 5-instruments-in-1:
Best-in-class oscilloscope: Equipped standard features like InfiniiScan Zone, segmented memory, advanced math, advanced triggers, and class-leading 12.1-inch capacitive touch screen.
Protocol analysis: Provides hardware-based protocol-aware triggering decode, search, and navigation for serial buses.
Logic timing analyzer (MSO): Ideal for R&D engineers and education establishments that need more than the traditional 2 or 4 analog channels.
Industry-exclusive 20 MHz dual-channel WaveGen: With a modulation feature, it is ideal for educational or design labs where bench space and budget are limited.
Integrated Digital Voltmeter: Provides a 3-digit DVM and 5-digit counter measurements through the same probes as the oscilloscope channels.
何をお探しですか?