Product Fact Sheets
U1450A/U1460A Series Insulation Resistance Testers
Do MORE, test MORE with a single tool
Accomplish more in a day’s work with a single insulation tester – test more applications, make various types of measurements and easily generate reports. Certified to IP 67 and tested to withstand a 3 meter (10-feet) drop, this robust tester is capable to withstand harsh conditions.
Features
• Remote testing coupled with report generation capability
• 50 V/100 V/250 V/500 V/1000 V test voltages (1)
• Adjustable test voltages from 10 V up to 1.1 kV (2) 2
• Up to 260 GΩ insulation resistance range
• Full-featured 4.5 digit OLED DMM (66,000 counts) (3) 1
• Timed/PI/DAR test (4)
• IP 67 certified – waterproof and dust proof (5)
• Tested to withstand a 3 meter (10-ft) drop
• (–40 °C to +55 °C) operating temperature range 2
• CAT III 1000 V/CAT IV 600 V safety ratings (6)
Generate test reports remotely via the U1117A IR-to-Bluetooth® adapter or U1173B IR-USB cable on a Windows PC or iOS/Android based smart devices.
Testing insulation resistance cables when commissioning electrical installations.
Troubleshooting electrical motor accurately using the insulation resistance tester.
Product Specifications
Recommended accessories
Keysight's new insulation resistance tester family
何をお探しですか?