小冊子
Keysight Technologies
Top 5 Reasons Why FieldFox is the Ideal Radar Installation and Maintenance Tool
Your Challenge
Mission critical radar systems such as civilian air traffic control and military air defense radars must be fully operational at all times or lives are at stake. This requires precise system performance validation during installation, routine maintenance and in-depth troubleshooting. Until now, the only choice was to use expensive and time consuming lab-grade spectrum analyzers, vector network analyzers (VNAs), average and peak power meters, and vector voltmeters.
Your Solution
Recent technological breakthroughs allow all of the RF Line Replaceable Unit (LRU) tests to be made with one precise, rugged, field-ready handheld analyzer. FieldFox is the world’s most integrated RF and microwave analyzer due to unprecedented levels of integration. FieldFox makes the world’s most accurate field measurements due to Keysight Technologies, Inc. calibration and measurement science.
1. Increases your efficiency for maintenance with a single instrument
FieldFox has all of the instrument functionality needed for LRU test. No other handheld offers a full-featured VNA, spectrum analyzer, vector voltmeter, peak power meter, power meter and cable and antenna analyzer in one rugged, 6.6 lb. ergonomic package. That means ease of access, shorter jumper cables (enhanced accuracy), ease of use (one instrument to learn), and enhanced team productivity.
2. FieldFox data correlation increases your confidence and reduces risk
FieldFox achieves S-parameter results that track the world’s highest performance VNA within a few hundredths of a dB, and the world’s highest performance spectrum analyzer within 10ths of a dB. That means that you can have confidence that measured results will correlate with benchmark data taken in the development lab, and at system installation. All of this reduces the risk of passing bad LRUs or failing good ones; ensuring optimum system performance.
3. FieldFox is built for rigorous field testing
Most traditional benchtop equipment is specified at room temperature, 23°C ± 5°C with accuracy not assured outside of that narrow range. FieldFox is guaranteed to meet specified performance when operated in a temperature range of -10°C to 55°C, ensuring reliable data. Unlike most benchtops and handhelds, FieldFox is completely sealed -- no fans or vents, providing measurement stability in harsh environments.
4. FieldFox increases system uptime
Unlike benchtops or other handhelds, FieldFox spectrum analyzers reach full amplitude accuracy immediately at power on. With FieldFox’s CalReady feature, the VNA is already calibrated at the test port without having to use a cal kit in the field. Alternatively, use QuickCal to easily calibrate to the end of the test cable.
5. FieldFox reduces your cost of test
Replacing four or five benchtop instruments with one combination handheld analyzer reduces the cost of test in numerous ways:
– The initial instrument cost is typically one third that of comparable benchtops.
– Annual calibration costs are reduced by a factor up to five.
– FieldFox offers the highest reliability of any complex RF & mW instrument; helps reduce overall test costs by at least 50% over benchtops.
– Using only one instrument (versus multiple) is easier to learn, saving training costs.
何をお探しですか?