小冊子
Keysight InfiniiVision 3000T X-Series versus Rohde & Schwarz RTM2000 Series Oscilloscopes
Keysight Technology, Inc.’s new InfiniiVision 3000T X-Series oscilloscopes simplify the debug process. TOUCH allows you to easily interface with the oscilloscope. An uncompromised update rate over 1M wfms/sec increases your chances to DISCOVER infrequent events while the standard hardware based zone touch trigger allows you to isolate the events you DISCOVER. Powerful analysis capabilities make it easier to SOLVE the problem and drive it to root cause. All in a small form factor with excellent cost of ownership.
InfiniiVision 3000T X-Series
Touch
Discover
Solve
Discover – identify with fast waveform update, isolate with zone
Keysight 3000T X-Series maintains its industry-leading update rate whether you are using analog channels, digital channels, and/or protocol decode. With a 12,000 wfms/s update rate, the RTM2000 failed to capture and display critical design flaws.
何をお探しですか?