小冊子
What if you could find a portable logic analyzer that doesn’t compromise when it comes to seeing important signals with precision — when and where you need it? The Keysight Technologies, Inc. 16850 Series logic analyzers, engineered with 2.5 GHz timing capture and up to 128 M samples memory across all channels, quickly find elusive problems. Even far from the trigger point, fine resolution capture makes the difference. Combined with industry leading 1.4 GHz trigger sequencer speed for both state and timing measurements and a wide range of single-ended and differential probing options, the 16850 Series gives you the versatility to address a wide range of digital applications.
16850 Series
The industry’s fastest timing capture with deep memory for fast digital system debug
2.5 GHz timing capture with up to 128 M samples
Up to 1.4 GHz trigger sequencer for state and timing capture
Wide range of single-ended and differential probe options
15 inch touch screen standard
Simple, user-friendly interface for bus/signal definition, triggering, and looking through deep capture.
何をお探しですか?