Configuration Guides
Introduction
The Keysight Technologies, Inc. switch matrix software option for compliance applications, when used with switch matrix hardware, enables fully automated testing for multi-lane digital bus interfaces. The automated switching option will be available on compliance applications for multi-lane buses, which include DisplayPort, HDMI, PCI Express, MIPI D-PHY and M-PHY interfaces.
The benefits of this automated switching solution include:
The automated switching solution is available for different test interfaces, which includes the coaxial (SMA, SMP) interface as well as direct probing through the Keysight InfiniiMax Series probes.
何をお探しですか?