IO Libraries Suite 16

小冊子

Industries and Applications

  • Aerospace and Defense
  • Electronic Test
  • Wireless Communications
  • Radar and Wideband Signal Capture

Product Description

Keysight Technologies, Inc. IO Libraries Suite includes the libraries and tools to speed up connection and control of instruments. The IO Libraries Suite 16 continues to enhance and improve the connectivity experience providing easy connection to PXI instruments as well as GPIB, USB, LAN, RS-232 and VXI. The Keysight IO Libraries Suite 16 provides all of the software needed to quickly detect and connect to instruments of all types and manage the communication between the PC and chassis and instruments. Keysight VISA and Connection Expert support PXI, PXIe, and PCIe devices. Instrument drivers and soft front panels can be updated and launched from Connection Expert. The PXI Resource Manager will discover and display chassis and modules. New interfaces and new capabilities continue to be added to the connectivity software to provide users with an improved connection experience.

Main Features and Beneits

  • Automatically detects chassis and instruments connected to the PC.
  • Automatically configure interfaces after detecting chassis and instruments.
  • Compatible with all interfaces: PXI, GPIB, USB, Ethernet/LAN, RS-232 and VXI test instruments from a variety of vendors.
  • Enables instrument communication for a variety of development environments including Keysight VEE Pro, MATLAB, NI LabVIEW, Microsoft Visual Studio and more.
  • Automatic notification of updates.
  • Calibrated Core Exchange Strategy