技術概要
The Keysight Technologies, Inc. 3000 X-Series oscilloscopes use breakthrough technology to deliver value, functionality and flexibility at prices that fit into existing budgets. Using an Keysight-designed MegaZoom IV Custom ASIC technology, the 3000 X-Series provides unprecedented signal visibility with over 1,000,000 waveforms per second. The 3000 X-Series is the industry’s first 5-in-1 product with a full-featured scope, logic analyzer, protocol analyzer, function/arbitrary waveform generator and digital voltmeter (DVM) all integrated into one design.
InfiniiVision 3000 X-Series
1,000,000 wfms/s
5 instruments in 1
Fully upgradable
Keysight-designed MegaZoom IV custom ASIC technology powers the fastest waveform update rates, responsive deep memory, integrated MSO, integrated industry exclusive WaveGen, and integrated protocol analyzer
何をお探しですか?