Product Fact Sheets
Designed to weather any challenge, winter inclusive
When you’re called out for maintenance or troubleshooting during winter, your measurement tools should be ready when you are. The Keysight Technologies, Inc. U1273AX is an OLED handheld digital multimeter (DMM) capable of operating down to −40 °C. Even in frigid conditions, the U1273AX handheld DMM delivers immediate and accurate results without the need to warm up.
With the built in OLED display capability, experience crystal-clear readings at 160 degrees viewing angle when performing measurement tasks in a poorly lit environment. With all these enhanced features, the U1273AX is ready for the extremes—whenever you are.
Features
OLED display with 2000:1 contrast ratio and 160 degree viewing angle (1)
30,000 counts resolution (digit) (2)
0.05% basic DCV accuracy
Measure up to 1000 V AC and DC (3)
Measure up to 10 A (20 A for 30 s) (4)
Resistance (5), diode test (6), temperature (7), capacitance, continuity
Built-in low pass filter (8) and low impedance voltage measurement (9)
Down to −40 °C operating temperature
Up to 3000 m operating altitude
Water and dust resistance (IP 54)
CAT III 1000 V / CAT IV 600 V
Bluetooth connectivity (optional U1177A Bluetooth adaptor required)
何をお探しですか?