USB 3.0 Protocol Testing with Active Error Insertion
Show Description
Active Insertion
Active error insertion allows developers to quickly and easily create error conditions that simulate today’s real world challenging design environments. Testing and verifying the error detection and system recovery are greatly enhanced with the addition of a jammer in the design and debug phases. Methods to troubleshoot designs and perform active link testing can be divided into three different methods.
Golden device
Common and useful; the golden device method provides the first level of verification that things are working as expected. Golden device simply involves selecting typical device deployment configurations, and then recreating that common scenario. This approach does not allow you to create the error conditions that will occur within the large variety of deployment environments that products will encounter. It simply verifies operation under ideal conditions for a given device configuration.