小冊子
M9170A PXI Attenuator/Switch Driver Module
Industries and Applications
Product Description
M9170A attenuator/switch driver module provides drive control for programmable attenuators and electromechanical switches. It is a PXI-hybrid compliant module, that comes with a full-featured graphical interface soft front panel (SFP) for easy control and trigger.
Main Features and Benefits
Product Features
Drive up to 12 external SPDT switches, or 4 external SP4T/6T switches, or 12 transfer switches, or 2 externals attenuators.
Dual voltage supply of 5 V and 24 V, and dual driving mode of pulse and continuous
Soft front panel provides a dynamic dashboard view and control of the connected attenuators or switches.
Point-to-point interface cable options available for connection between driver and switching device.
Your benefit
Maximize the PXI chassis slot utilization, which ultimately improves testing efficiency.
Ensure biasing compatibility with most switches on the market and hence increase system flexibility.
Allows the selection of device models and the subsequent switch paths or attenuation levels.
Intuitive configuration for all Keysight switches and attenuators
何をお探しですか?