Brochures
Fast, Accurate and Repeatable TR Module Testing
Demand for transmit receive modules (TR modules) has increased dramatically with the widespread use of dense, multi-element phased array antennas for modern radar systems used in land, sea and air applications. With this increased demand comes the need for fast, accurate and repeatable TR module testing.
The 9000 series of TR module test systems from AAI Corporation, performs the accurate measurements needed for engineering characterization with the throughput required for high-volume production environments.
The system combines instrumentation from Keysight Technologies with AAI’s extensive test system software, hardware and systems integration experience. Keysight test instruments used in the systems include the PNA-X vector network analyzer, the MXA signal analyzer, the MXG signal generator and a DSO oscilloscope.
– TR module test solution
– For all transmit receive modules
– Combines accuracy with high throughput
– Comprehensive set of TR module measurements
– Full range of spectral and timing tests
– Order of magnitude increase in throughput
– Optional unique, triple-head fixture design
– Automatic calibration and verification software
– Self-test software
– Ease of use and flexibility
TR Module Testing
With this instrumentation the systems can perform a comprehensive set of TR module measurements including: S-parameters (pulsed and CW), attenuation and phase control error, noise figure, gain and compression, isolation and cross-modulation, pulse profiling, power supply measurements and a full range of spectral and timing tests.
The system can be integrated with thermal plates and chambers, test adapters or fixture relays, and other external devices. A graphical user interface facilitates troubleshooting during design verification and the systems are designed for the convenient removal of confidential program data to allow testing of classified modules.
Providing test throughput an order of magnitude better than previous generations, the series also offers an optional unique, triple-head fixture allowing users to test two TR modules while loading a third to further reduce test time on the production line.
The systems include automatic calibration and calibration verification software, which increase accuracy while reducing calibration cycles and enabling confidence checks. The systems’ self-test software can also verify test station setup quickly and easily.
The 9000 Series provides the ease of use and flexibility required for engineering characterization applications, together with the throughput necessary to meet your high volume production needs.
何をお探しですか?