A comparison of Keysight Network Analyzers for Applications < 3 GHz

技術概要

Selection Guide

N9923A FieldFox RF Vector Network Analyzer, 2 MHz to 4/6 GHz

Keysight Technologies, Inc. handheld FieldFox RF vector network analyzer (VNA) is designed to make network analysis measurements in the field easier, convenient, and more reliable.

E5062A ENA-L RF Vector Network Analyzer, 300 kHz to 1.5/3 GHz

Keysight’s ENA-L VNA provides basic network analysis for a wide range of industries and applications. Designed to reduce tune and test times, the ENA-L provides increased throughput to improve measurement productivity. The affordably priced ENA-L is equipped with the core functions of the industry-standard ENA.