Introducing Keysight 33500 Series function/arb generators

小冊子

Generate a most exacting output

When you develop faster, more eficient designs, you need test tools that help you get your job done without compromise. That’s why Keysight Technologies, Inc. designed the revolutionary 33500 Series function/arbitrary waveform generators to help you with your most challenging sourcing applications.

Thanks to lower distortion and jitter than anything in their class, you get revolutionary signal generation with unparalleled accuracy. You also get full-bandwidth pulses and true point-by-point arbitrary waveforms with sequencing — all for an amazingly low price.

Precision and flexibility

The 33500 Series function/arbitrary waveform generators offer the common signals and features you expect, such as modulation, sweep, and burst. But the 33500 Series offers many more features that give you the flexibility and precision you need:

  • More bandwidth: 30 MHz sine, square, and pulse bandwidth
  • High signal fidelity: 0.04% total harmonic distortion and less than 40 ps jitter
  • Better time resolution: 250 MSa/s, 16-bit sampling rate
  • Intuitive front-panel user interface makes it easy to quickly relearn it when you’ve been focused elsewhere
  • Built-in LAN, USB and optional GPIB interfaces make it easy to download waveforms and control waveform parameters

Powerful custom waveforms

True point-by-point arbs with up to 16 MSa/s of optional waveform memory allow a more accurate representation of user-defined signals. The two-channel 33522A opens up even more possibilities with independent or coupled outputs.