Discover an elevated set of everyday instruments, equipped with proven pro-level measurement technologies that ensure consistent, trustworthy results.
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
      Accelerate signal analysis testing with Keysight’s VSA software. Visualize, demodulate, and troubleshoot with over 75+ signal standards with precision.
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
        Discover an elevated set of everyday instruments, equipped with proven pro-level measurement technologies that ensure consistent, trustworthy results.
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
        Accelerate signal analysis testing with Keysight’s VSA software. Visualize, demodulate, and troubleshoot with over 75+ signal standards with precision.
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
    DVB-T/H Conformance Tests with DVB-T/H Digital Video Solution
    Publication Number: 5990-5722EN
    Publication Date: 2014.07.30
    Language: English
    Application Notes

    DVB-T/H Conformance Tests with DVB-T/H Digital Video Solution

    Show Description

    DVB-T is the most widely used digital television standard for terrestrial television transmissions. DVB-H is an extension of DVB-T, which is optimized for mobile television transmissions. They use OFDM technology and a range of specifications including:

    • 3 modulation options (QPSK, 16QAM, 64QAM): There is a balance between the rate at which data can be transmitted and the signal to noise ratio that can be tolerated
    • Different FEC rates: Error correction uses convolutional coding and Reed Solomon coding with code rates of 1/2, 2/3, 3/4, 5/6, or 7/8, depending upon the requirements
    • 2k, 4k, or 8k carriers with four guard interval options: 1/4, 1/8, 1/16, 1/32 to provide broadcasters with network planning flexibility
    • 5, 6, 7, or 8 MHz channel bandwidths for variable available bandwidth and channel separation

     

    Keysight Technologies, Inc. provides real-time and arbitrary DVB-T/H signal sources which fully support all of these features. Conformance test for DVB-T/H receivers can be conducted using the N5106A PXB, N7623B Signal Studio for digital video, and N5182A MXG.