Product Fact Sheets
Product Fact Sheet
The Keysight high directivity RF bridges offer unparalleled performance in a variety of general purpose applications. They are ideal for accurate reflection measurements and signal-leveling applications.
They combine the directivity and broadband frequency range of directional bridges; the low insertion loss and flat coupling factor of directional couplers. This bridge can be use with the Keysight ENA Series RF network analyzers.
Key features
- Wide frequency range from 300 kHz to 6 GHz
- Excellent 40 dB directivity allows you to measure high return loss devices and good port match lets you measure low return loss devices
- Flat coupling factor of ± 0.2 dB for power leveling
何をお探しですか?