Brochures
Technical Overview
Common problems
- You need to install and maintain more cell sites with fewer people:
You don’t have enough hours in your day. You need to test more cell sites in the same amount of time, so you have to be able to rapidly detect and diagnose equipment problems.
- You need to troubleshoot interference issues faster:
Customers care intensely about the quality of their service, so you need to be able to rapidly detect and identify unknown signals.
- You need a better way to make multiple tests on various technologies and frequencies:
You work in a variety of environments on a variety of technologies. You need equipment that is flexible.
Do more in the field in less time
- Rapidly find defective devices in cable/antenna systems
- Reduce time spent recalibrating test instruments for different operating frequencies
- Make measurements faster
Increase your ability to eliminate interference signals
- Detect and identify unknown signals
- Detect lower-level interference signals, intermittent signals and burst signals
- Identify and demodulate modulated signals
Simplify troubleshooting of multitechnology, multifrequency equipment
- Easily test multiple technologies on multiple frequency bands
You need to install and maintain more cell sites with fewer people
As operating frequencies have soared from sub-GHz levels up to 5.8 GHz, you have had to build more base stations or upgrade existing sites to maintain the same size coverage area.
As a result, you need to deploy and maintain more cell sites and more complex and co-located networks than you previously did in the same amount of time. You need installation and maintenance tools that make you more productive.
N9912A FieldFox RF analyzer, handheld cable/antenna analyzer, spectrum analyzer, and vector network analyzer
- Capture signals more efficiently with the most integrated handheld for wireless I&M – combines cable/antenna analysis, spectrum analysis, interference analysis, power meter measurements, vector network analysis (S11, S21), and a vector voltmeter into one lightweight package.
- Quickly capture intermittent signals with the fastest sweep time in the most commonly used 20-MHz span and 3 kHz RBW, 1.5 updates per second.
- Resolve problems faster with test times more than 50% faster than traditional handheld instruments.
N9923A FieldFox RF vector network analyzer (VNA)
- Measure and display all four S-parameters (S11, S21, S12, S22) simultaneously to save time and increase your measurement confidence with the world’s most accurate handheld VNA.
- Integrated QuickCal calibrates in seconds without a calibration kit, providing a quick way to eliminate measurement errors.
- Industry’s most stable handheld VNA over time and temperature with a specification of 0.01 dB/degrees Celsius, drift errors due to test equipment are greatly reduced.
N9330B handheld RF cable and antenna tester
- Make fast and reliable measurements with a handheld that offers the industry’s
best price/performance.
- Make fast sweeps (< 3.0 ms per data point) on SWR/return loss/cable loss/distance to fault/high-accuracy power.
- Get to work faster with quick start-up time.
E7495B wireless base station test set
- Analyze and decode signals faster with an all-in-one test set, which eliminates the need to use multiple tools to accomplish your tasks.
- Quickly analyze sweeps: Maximum 1024 data points for antenna/cable sweeps provides detailed resolution.
- Simplify report generation and post-signal analysis with post-processing software for antenna/cable tester data analysis.
何をお探しですか?