Product Fact Sheets
Product Fact Sheet
Keysight Technologies, Inc. 537A direct-reading frequency meter measures frequencies from 3.7 to 12.5 GHz quickly and accurately. Its long scale length and numerous calibration marks provide high resolution.
This is particularly useful when measuring frequency differences or small frequency changes. Frequency is read directly in GHz so interpolation or charts are not required.
Key features
- Broadband from 3.7 to 12.5 GHz, suitable for military use
- Direct-reading, easy to use, reliable meter measurements with 0.17% accuracy
- High resolution (in calibrated increments of 10 MHz), easy to read dialBuilt-in counter
- No spurious resonances at any setting ensures accuracy
- Rugged design for ease-of-use in the field
何をお探しですか?