Product Fact Sheets
Full-featured handheld scope gives you maximum versatility for troubleshooting in the factory or field.
20 MHz Digital Handheld Oscilloscope
40 MHz Digital Handheld Oscilloscope
Two sets of U1561A Scope Probe (10:1), U1571A Ni-MH Battery Pack 7.2 V 4500 mA, U1580A DMM Test Lead, Ground Alligator Clip, Medium Jaw Alligator Clip, Hook Clip, USB Cable, Power Cord and AC Adapter, Quick Start Guide, Certificate of Calibration.
Keysight Technologies, Inc. now offers its latest handheld scopes in all-new orange!
- Use this dual-channel scope with built-in DMM and data logger capability for high-performance troubleshooting.
- View waveforms clearly and easily differentiate signals between two channels with large 4 ½ color LCD display.
- Uncover subtle details with up to 125,000 points of recording length and zoom function.
- Capture glitches easily with up to 200 MSa/s sampling rate and flexible triggering.
- Enhanced analysis with waveform math functions, and additional FFT capability on the U1604A/U1604B.
- Document results easily using the standard USB 2.0 interface.
- Built-in USB host option available for quick saving into USB memory device.
Keysight Services helps you improve productivity and product quality with our comprehensive service offerings of one-stop calibration, repair, asset management, technology refresh, consulting, training, and more.
何をお探しですか?