小冊子
Produce a variety of accurate, reliable signals with Keysight Technologies, Inc.’s easy-to-use function/arbitrary waveform Generators
Generating high-quality signals to test your designs doesn’t have to be a big hassle or cost you an arm and a leg. Keysight’s bench-friendly function/arbitrary waveform generators are easy to use and it most budgets.
Easy to learn and use
On the 33210A, 33220A and 33250A function/arbitrary waveform generators, the front panel interface is intuitive, which means it’s easy to come back to the instrument after you’ve been focused elsewhere and quickly relearn it.
Stable, accurate output signals
332xxA function/arbitrary waveform generators use direct digital synthesis (DDS) techniques to create a stable, accurate output signal for clean, low-distortion sine waves and nine other standard waveforms with special features such as modulation, sweep, and burst. Or use them to generate complex custom waveforms.
Standard hardware/software interfaces
Built-in LAN, USB and GPIB interfaces and IntuiLink software make it easy to transfer your readings to your analysis software of choice.
何をお探しですか?