Brochures
PCI Express is the interconnect of choice for all high-performance applications, including servers, storage devices, peripherals, graphics, imaging, and the list is growing. Designers of PCI Express systems and devices are faced with the demand for more reliable systems that can interoperate with the exploding number of PCI Express devices.
This trend makes testing more of a challenge, and at the same time even more important. In addition to this industry trend, many design and validation teams are under tremendous pressure to increase the time to market, shorten validation cycles, and at the same time increase their test coverage to produce more reliable and more supportable devices.
Keysight’s N5323A PCI Express jammer was designed to address these challenges
The N5323A PCI Express jammer is an innovative inline error injection tool that helps ensure your devices meets the challenging interoperability environment. At the same time, the jammer will help you test even closer to your customer’s environments and also shorten test cycles.
Three simple steps to configure a jammer system
Step 1:
In the hardware section select the jammer hardware with the link width that you need for your application. The jammer supports link width of x1, x4 or x8 PCI Express.
Step 2:
In the software selection, select either Gen1 (2.5 GT/s) or Gen2 (5.0 GT/s) license. The licenses are N5323A-JM1 and N5323A-JM2 respectively.
Step 3:
The jammer optionally comes with a scripts package of 25 pre-defined scripts (N5323A-SCR). If you are looking to get a jump start to your testing select the scripts package.
何をお探しですか?