Product Fact Sheets
The U2000 Series — an ideal choice for high performance average power measurements
Now comes with:
Highlights
N1918A Power Analysis Manager software (with optional PC license or USB dongle licensing)
Consists of the basic version (Power Panel) and advanced version (Power Analyzer) to expand the functionality of USB power sensor (U2000-series), P-Series power meters (N1911/12A) and P-Series modular power meter (N8262A). The combination of this software and the USB power sensors provides easy-to-use graphical user interface.
Keysight BenchVue software
The U2000 Series is also supported by the Keysight BenchVue software (version 3.0 and above). Control your USB power sensor to log data and visualize measurements in a wide array of display options. This software is available on the Keysight Instrument Control DVD, which is included with each sensor.
Each sensor is shipped with:
Calibration options
何をお探しですか?