Product Fact Sheets
Deliver exceptional battery life
Only Keysight’s N6780 Series SMUs let you visualize current drain from nA to A in one pass and one picture unlocking insights to deliver exceptional battery life.
1. Color display for fast, simple setup and monitoring
2. Digital voltage and current read back with meter view
3. Arbitrary power waveform generator
4. Easy front-panel controls eliminate the need to develop programs
5. Rear panel computer interfaces: GPIB, USB, LAN (LXI class C compliant)
6. Emergency stop button-stops output of power but measurements continue
7. Connections and controls color-coded to display
8. Up to 4 advanced DC power outputs
9. Oscilloscope-like view of voltage and current with markers and calculated measurements
10. Data logging of voltage, current, and power
Save time with this single-box solution
– Unrivaled productivity gains for sourcing and measuring DC voltage and current
– One-box solution that eliminates the need to gather multiple instruments: Up to 4 advanced DC power supplies, DMM, scope, arb and data logger
14585A control and analysis software
The software for the DC power analyzer compliments the front panel of the N6705A/B mainframe, offering advanced functionality and PC control. It is a flexible R&D tool for any application. It can control any of the N6700 family’s over 30 DC power modules when installed in a N6705A/B mainframe. When used to control an N6781A SMU, it can be used for advanced battery drain analysis applications.
Key N6780 Series SMU features
Exceptional sourcing: Accurately emulate a battery
Stable, glitch-free sourcing and sinking (charge/eLoad), just like a battery
Programmable output resistance mimics the battery's internal resistance
Exceptional measurement: Make measurements you didn't think were possible
Characterize your device's off-, sleep-, and transmit-mode current in one pass and one picture with Keysight's exclusive, patented seamless measurement ranging technology - no need to make multiple measurement sweeps
Perform battery rundown tests and characterize how your device performs with an actual battery with the SMU's ammeter (zero-burden current shunt) mode
Exceptional Analysis: See your device's power consumption like never before
Built-in digitizer measures and logs voltage, current, and power every ~5 us (~200 kHz)
14585A software provides scope, data logger, and CCDF functionality to see and analyze short- and long-term power usage
何をお探しですか?