Configuration Guides
Introduction
This configuration guide describes standard configurations, options and compatible accessories. Contact your local Keysight Technologies, Inc. representative for additional information.
P-Series modular power meter
The P-Series modular power meter provides peak, average, peak-to-average ratio power measurements, time-gated and free run modes, as well as pulse parameters measurements such as rise time, fall time, pulse width, pulse period, PRI, PRF, time to positive and negative occurrences.
The P-Series modular power meter is compatible with the 8480, E-Series (except E9320 range) and P-Series power sensors. The P-Series modular power meter has a different sensor input connector than the EPM and EPM-P Series power meter, so it is necessary to use adapter cables. These adapter cables come in three different lengths. When using the 8480 or E-Series (except E9320 range) sensors, refer to the Cable Accessories section in this guide. For additional information, refer to the Literature reference section.
The standard P-Series modular power meter includes:
– IO Libraries Suite
– Command Expert
– BenchVue Software Platform
– 30-day free trial of BenchVue Power Meter/Sensor Control and Analysis app
何をお探しですか?