LED IV Measurements Using Precision SMUs

アプリケーションノート

Light-Emitting Diodes (LEDs) are widely used in various applications due to their energy efficiency and durability. This application note explores the use of the Keysight B2900C/CL Precision Source/Measure Unit (SMU) for IV characterization of LEDs. The B2900C/CL series SMUs offer a compact and cost-effective solution for precise voltage and current measurements, featuring an intuitive Graphical User Interface (GUI) and multiple software control options. The application note also includes detailed procedures for performing IV measurements, highlighting the advantages of using single-channel and dual-channel models for electrical and optical test.