Keysight Automated IoT Firmware Analysis and SBOM Generation

データシート

The solution can identify vulnerabilities directly within the device's operating code, including everything from extracting the Software Bill of Materials (SBOM) to uncovering associated vulnerabilities, detecting hard-coded credentials that pose unauthorized access risks, pinpointing configuration flaws, identifying weak or expired cryptographic keys and certificates, and finding potential unknown vulnerabilities. This allows for a more comprehensive and proactive security posture assessment, ensuring vulnerabilities are identified and mitigated before they can be exploited.

 

It is an essential solution for manufacturers, security labs, and end users who are navigating the complexities of ensuring firmware security across a variety of IoT devices, from consumer electronics to industrial systems.