Wi-Fi 6E & 7: Whats New and the Impact on Regulatory Testing

白書

This White Paper, Wi-Fi 6E & 7: What’s New and the Impact on Regulatory Testing, provides a detailed analysis of the advancements and regulatory impacts of Wi-Fi 6E and Wi-Fi 7 standards. It highlights the new features introduced, such as increased bandwidth (160 MHz for Wi-Fi 6E and 320 MHz for Wi-Fi 7), advanced modulation schemes (1024 QAM and 4096 QAM), and Multi-Link Operation (MLO). The document discusses the regulatory challenges and testing requirements, including Dynamic Frequency Selection (DFS), Automated Frequency Coordination (AFC), and preamble puncturing. It emphasizes the growing complexity of regulatory compliance and the necessity of thorough pre-compliance testing to ensure market readiness for these advanced wireless technologies.