Real Time Spectrogram Streaming (Option RRT for N9032B and N9042B)

アプリケーションノート

Real-Time Spectrogram Streaming is available via SCPI interfacing on Keysight’s N9032B PXA and N9042B UXA Signal Analyzers equipped with Real-Time Spectrum Analysis (RTSA). In addition to the RTSA licensed options N9032RTAB/BB/EB/FB or N9042RTAB/BB/EB/FB, an additional license for N9032B/42B- RRT is required to enable Spectrogram Streaming. RTT requires the signal analyzer to be in RTSA mode and Spectrogram view within X-Apps. Additionally, an example MATLAB program is provided to demonstrate how to post-process the captured spectrogram data.