G3 Vector Signal Generator Permanent Data Storage SD

アプリケーションノート

The SD card is an option for G3 Vector Signal Generator devices to be utilized as a permanent data storage. This application note focuses on the utilization of this storage to load waveform files to and from the SD card. The waveform files are typically employed for modulating the carrier frequency on the device.  

 

The G3 Vector Signal Generator can be optionally configured to have an external SD card slot. Please consult with your Keysight representative to order a device that includes this option. The inserted SD card then functions as a permanent data storage of the device. This enables the user to upload IQ data files directly from the SD card to the signal generator. The waveforms on the signal generator are then available to be replayed like any other segment on the device.  

 

Additionally, there are possibilities for the user to store, delete, and list files from the permanent data storage.