Static and Dynamic Gate Charge Measurement

アプリケーションノート

Accurate gate charge measurement under actual use conditions is particularly important to achieve optimal power circuit design performance. Using the B1505A and B1506A, you can determine power device gate charge characteristics for both constant current and resistive loading for most Si and SiC devices. EasyEXPERT has new application tests that support JEDEC JEP192 compliant gate charge measurement, and you can use either the B1505A or B1506A to make these measurements. The PD1500A is a fully supported, turnkey double pulse test solution that can determine gate charge characteristics under resistive and inductive loading conditions for Si, SiC, and GaN devices. The PD1500A DPT gate charge measurement also follows the JEDEC JEP192 standard.