V3060A Remote Transceiver Module

データシート

The V3060A E-Band 60-90 GHz Transceiver Module is usable as down- and up-conversion mixer in the frequency range 60-90 GHz. Different IF cable lengths are supported in the standard configuration: 0.5 m, 2 m, and 5 m.