Netstack – Port Level Packet Capture

小冊子

Keysight’s Port Level Packet Capture functionality is designed to boost operational efficiency through quick access to traffic data on the ports of Keysight Network packet brokers. It allows for the capture of snapshots of traffic on network packet broker ports, saves these snapshots in PCAP files, and enables downloading for diagnostic purposes. Also, it can capture up to 1000 packets (with options for different capture sizes) and has a storage limit of 50MB per device. Capturing ceases once 1000 packets are recorded or after 5 seconds have elapsed, depending on which comes first.