Automated Testing of Human Machine Interfaces (HMIs) with Keysight Eggplant Test

アプリケーションノート

Human Machine Interfaces (HMIs) are a critical component of the products provided by a wide variety of industries. HMIs include electronic devices, such as mobile phones, and physical components, such as a radio knob or hand-held point of sale (POS) device. Consider the example of HMIs in an automobile. Auto HMIs encompass a wide range of features and components that help vehicle occupants control and access vehicle functions, information, and entertainment systems. Auto HMIs include dashboard displays, touchscreens, physical controls, voice recognition, gesture control, steering wheel controls, heads-up displays (HUD), advanced driver assistance, and in-vehicle infotainment systems. Ensuring these interfaces are easy to use and do not distract drivers is essential for a safe and exceptional in-auto experience.