Expand your PCBA Test Lines and Save Up to 20 Percent with the New i7090 Bundles

小冊子

Maximizing Test Throughput with Massively Parallel Board Test

 

The i7090 massive parallel board test system has proved to be a reliable board test solution for highly panelized boards of the automotive electronics industry and can provide stable and high-yield results for PCBA test environments. One of its key features is the 20 parallel cores, which offer flexible scalability and configuration, maximizing the test efficiency for different PCB layouts and enabling the simultaneous testing of multiple Units Under Test (UUTs) of up to 20 boards.