Automated Testing of Point of Sales (POS) Systems with Keysight Eggplant Test

アプリケーションノート

Using Keysight Eggplant Test for POS Testing

Keysight Eggplant Test (hereafter called “Eggplant”) can be used to automate tasks in a wide variety of industries, including retail. The retail sector requires testing diverse systems, including point of sale (POS), payment, inventory, order, and loyalty systems. The ways users interact with these systems also vary. They might use web-based e-commerce sites, apps on mobile devices, kiosks, or even gas pumps. You can use Eggplant to test any of these systems by driving a robot to push buttons on a device or simulating interactions on a screen. Eggplant can validate systems by “seeing” and interacting with them the way a user does. Eggplant’s innovative testing solution combines computer vision and robotics to mimic a user’s view of your systems, providing invaluable visual verification testing without manual intervention. As an example, this application note describes using Eggplant to model and test a point of sale (POS) system.