System Design (SystemVue) Fundamentals

小冊子

You will learn

This course teaches the basics of using SystemVue for digital signal processing and system architecture design. The focus is on the Data Flow simulator for DSP design. The user interface is explained and the analysis setup and plotting of data are practiced through lecture and lab exercises.

  • General concepts of system design & User Interface operation
  • Data Flow Analysis and Setup
  • MATLAB Script Processing
  • Tuning Parameters
  • Using different signal types
  • Graph and data handling
  • Building a basic QPSK Tx / Rx System
  • Using the Filter Designer
  • Identifying spurious free regions
  • RF design using Spectrasys
  • Using the Intermodulation Wizard
  • Co-simulating with Data Flow through RF_Link