Configuration Guides
PathWave WaferPro software can perform automated measurements at the wafer level for semiconductor devices such as transistors and circuit components. It offers turnkey drivers and test routines for various instruments and wafer probers. The software's user-friendly interface simplifies configuring and executing complex wafer-level test plans. Additionally, the software provides a Python programming environment, allowing powerful customization capabilities.
PathWave WaferPro software offers three bundles. W7501B executes automated wafer-level measurement and Python/PEL programming. W7801B is the bundle of low-frequency noise measurement for WGFMU. W7802B is the bundle of low-frequency noise measurement and programming for A-LFNA and WGFMU.
何をお探しですか?