Cybersecurity Labeling Program for Smart Devices

小冊子

Provide better consumer protection against cyberattacks.

 

Keysight is part of a White House initiative called “The U.S. Cyber Trust Mark”, which will improve IoT security for consumer devices. Keysight’s IoT Security Assessment enables device makers to comply with the new cybersecurity standards using automated IoT testing and validation, which reduces costs and accelerates time-to-market.

 

What is the US Cyber Trust Mark?

 

On July 18, 2023, the Biden-Harris Administration announced the cybersecurity certification and labeling program designed to help consumers more easily choose smart devices that are safer and less vulnerable to cyberattacks.

 

The new U.S. Cyber Trust Mark program managed by the Federal Communications Commission (FCC) will raise the bar for cybersecurity across smart devices including everything from refrigerators and televisions to climate control systems, and fitness trackers.