Solving Low-Power Integrated Circuit IV Test Challenges

アプリケーションノート

Performing Current Voltage (IV) characterization is a common challenge for low-power Integrated Circuits (ICs) that incorporate Microcontroller Units (MCUs), sensors, power management ICs, and other components in various applications such as automotive electronics and IoT/mobile devices. These applications often require low power consumption to extend battery life, manage thermal effects, and improve overall efficiency. Furthermore, these circuits must be reliable to deliver the required performance and efficiency in harsh operating environments. Therefore, manufacturers must perform IV characterization under various operating conditions to validate the circuit’s design, identify faults or issues, and optimize its performance.