NetStack

アプリケーションノート

We offer a robust set of standard features with its network packet brokers. We provide three stages of filtering to optimize port usage and physical design; next, we added a dynamic filter compiler that sorts complex logic and we do it all through our known, easy-to-use web interface to save administrators time and prevent error. Then we added core traffic filtering features: aggregation, replication and tagging. To top it off, we layer on features others charge for or don’t even offer – load balancing and the ability to double your ports. All this as the foundational set of capabilities.