Drive Down the Cost of Automotive Ethernet Testing

小冊子

 Drive Down the Cost of Automotive Ethernet Testing

Save up to 25%

Gain Confidence in Device Compliance

Automotive Ethernet provides vehicles with faster data communications which are vital for today’s vehicles and the connected vehicles of the future. Unlike CAN, LIN, the automotive Ethernet standard demands rigorous compliance verification using test cases from both IEEE and the Open Alliance. To help you save time and effort, Keysight offers solutions that automate testing and validation. These proven applications help you ensure proper test configuration and valid measurement results. Ultimately, you’ll have greater confidence that your device is compliant. The automotive Ethernet test bundle can be tuned for testing 100BASET-1, 1000BASE-T1, or 2.5/5/10GBASE-T1.